OPTOELECTRONIC PROTECTIVE DEVICES

Safety Light Curtains Type 4

The SLC4 series from Wieland is ideal for finger and hand protection and is used to monitor safe access to machines. The SLC4 safety light curtains guarantee high availability and a reduction in machine/plant downtimes. The two different variants Base and Standard-Muting can solve standard as well as more complex applications, including muting-applications.

Sicherheitslichtgitter Typ 4 - kurze Variante

Safety Light Curtains Type 4

Hazardous points of operation and access to machines must be efficiently and ergocomically monitored, especially in production processes that requires frequent intervention. SLC4 from Wieland Electric provide a highly reliable and easy to use solution for these applications.

Features of the SLC4
Safety Light Curtains 

  • Configuration without software
  • Zero dead zone
  • All models are based on the same platform
  • Cleary visible LEDs for on-site diagnostic and easy alignment
  • Protective field heights from 300 up to 2100 mm

Benefits OF THE SLC4
Safety Light Curtains 

  • Easy and fast installation without programming. Plug&Play for Base models.
  • Space saving installation and flexible integration in the machine
  • Easy replacement without design changes + reduced number of required accessories
  • Fast on-site diagnostic to reduce downtimes of the machine
  • Suitable variant for almost any application

RELIABLE AND COST-EFFICIENT FINGER AND HAND PROTECTION

Variants OF THE SLC4
Safety Light Curtains 

SLC4 safety light curtains from Wieland Electric are available as base and standard muting variants and offer functions that are perfectly suited to your different applications. As all variants are based on the same platform, the SLC4 safety light curtains can be easily interchanged, e.g. for customisation or retrofitting on machines.

Sicherheits-Lichtgitter mit Muting Funktion

COMPARISON OF OUR SAFETY LIGHT CURTAINS

SLC4 Base
SLC4 Standard Muting
FUNKTIONEN
LED Display
Automatic Start
Manual start / restart interlock
Muting
Cascading
External Device Monitoring (EDM)
Anti-interference coding
Configuration

By Dip-Switch

Safety Light Curtians
SLC4 Base 

  • Suitable for finger and hand protection
  • Easy installation (Plug&Play - use without configuration)
  • Type 4/ PL e/ SIIL 3

 

Shop SLC4 BASe

Safety Light Curtians 
SLC4 Standard Muting

  • Suitable for finger and hand protection with muting functions
  • Easy commissioning and parameterization due to dip-switches
  • Type 4/ PL e/ SIIL 3

 

Shop SLC4 Standard Muting

DOWNLOADS

sensorPRO Serie SLC4 + SLG4 - Brochure

0895.1 | 6 MB

Safety - Catalog

0860.1 | 14 MB

sensor PRO Catalog

0893.1 | 3 MB

⚠️ INFORMATION ON PORTFOLIO TRANSITION

We want to ensure that, despite our portfolio transition, you can continue to easily access the familiar safety light curtains. During a limited transition period, we offer you the opportunity to still purchase these products. All relevant information can be found in our brochure. Additionally, the following links allow you to directly access the familiar products in our shop. We are committed to meeting your needs to the best of our ability during this transition phase.

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials