HMI PLAN

Fast. Flexible. Visible.

DOWNLOAD NOW!
 

HMI PLAN

Simple operation of the HMI PLAN software for extensive visualization

With our HMI PLAN visualization software for our HMI-ECO touch panels, creating a machine visualization is now even easier and more intuitive.

Your benefits:

  • Project structure for several applications or machines
  • Free image database
  • Easy conversion to other display sizes
  • Non-volatile memory for remanent data
  • User and password management
  • Alarm concepts with e.g. E-Mail
  • Data logger, recipe management and more ...

    DOWNLOAD NOW!

DOWNLOAD THE SOFTWARE NOW

You are only a few clicks away – please fill out the form below to receive your software.

* Pflichtfeld
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.

PERFECT MATCH

Perfect and compatible solution package with HMI-ECO and the safety controller samos® PRO COMPACT 

  • Communication via integrated Ethernet or Modbus TCP 
  • Simple programming with HMI PLAN via Ethernet or USB 
  • Matching IP addresses 
  • Special drivers for samos® PRO COMPACT

 

 

SEAMLESS DATA EXCHANGE 

Easy exchange of variables and addresses between samos® PLAN 6 and HMI PLAN 

  • Time saving through export/import between samos® PLAN 6 & HMI PLAN 
  • Avoiding application errors through identical variable names and addresses 
  • Simple commissioning with default parameters in HMI PLAN 
  • Switch between Modbus TCP Master or Slave with one click

FLEXIBLE COMMUNICATION 

PLUG&PLAY software drivers for common control systems enable flexible communication and fast connection 

Built-in software drivers for more than 40 manufacturers 

  • Siemens LOGO, S7 200, 300, 1200 and 1500 
  • Rockwell Compact-, Control-, MicroLogix etc. 
  • ADS for Beckhoff TwinCAT 2/3 
  • Toggle master or slave mode with one click 
  • 6 parallel connections

HMI ECO TOUCH PANELS

Thanks to its universal interfaces, the HMI Eco Touch Panel is compatible with more than 40 PLC and device manufacturers. Ethernet, USB host and USB client connections and a serial interface are available. 

About the Product

DOWNLOADS

wienet Industrial Automation - Catalog

0810.1 | 5 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials