Industrial
VPN ROUTERS
With wienet VPN security routers and the VPN server portal WIE-SERVICE24 , machines and devices are connected to the Internet securely and data is transferred over VPN in an encrypted and entirely protocol-independent manner.
SECURITY VPN ROUTER
Wienet security VPN-Routers allow remote access to your machine from anywhere in the world. The status of your machines as well as critical data is available 24/7 to enable optimizations by tuning machine parameters and execution of remote maintenance tasks remotely. Furthermore, the transmission of alarm messages in case of unexpected events maximizes your overall equipment effectiveness (OEE).
FEATURES OF THE VPN ROUTERS
- Safe access and management of your equipment thanks to an easy setup of a secure virtual network managed in the WIE-Service 24 VPN portal
- Quick creation of a wide range of features and IIoT capabilities without programming know-how by deploying pre-configured user modules
- Alarming via e-mail, SMS or SNMP
- Automatic updates via HTTP or FTP server
- Internet access via cellular network, LAN-to-LAN or Wi-Fi
- Wide temperature (-40°C..+75°C) and voltage range (10..60 V DC)
- Serial interfaces like RS232, RS485 and DI/DOs
- USB and SD slots available
ADVANTAGES OF THE VPN ROUTERS
- Reduced traveling cost by enabling secure and easy remote maintenance as well as control of your equipment via the WIE-Service24 portal
- Realize complex IIoT applications without programming knowledge thanks to pre-configured software user modules
- Maximized overall equipment effectiveness (OEE) by immediate notifications of critical events
- Always up to date in regards of security and features
- Highest level of network availability due to fallback options
- Reliable long-term use in harsh environments
- Direct connection of field devices with your Ethernet network
- Quick transfer of configuration files to save commissioning time
SAFE CONNECTION
The VPN service portal WIE-SERVICE24 ensures the secure connection of your machines and systems. Individual determination of the access rights and encoding of the VPN connections protect your machines and systems. Tedious, error-prone manual router configuration is no longer necessary.
Remote access can be accomplished with any Internet-capable PC or smartphone. If the VPN connection happens to break off once, WIE-SERVICE24 re-establishes it.
VARIANTS
TECHNICAL SPECIFICATIONS OF ALL WIELAND VPN ROUTERS
- Complementary VPN-portal WIE-SERVICE24 for quickly establishing and managing a secure VPN connection
- VPN: openVPN, IPsec, L2TP, PPTP, GRE, EasyVPN
- Up to 5 RJ45 ports with integrated switch functionality
- Internet access via cellular network, LAN-to-LAN or Wi-Fi
- Serial interfaces like RS232 and RS485 as well as DIs and DOs
- 4G LTE with up to 150 Mbit/s downstream and 50 Mbit/s upstream
- Dual SIM card slots
- Robust metal housing
LAN-to-LAN | Mobile/ Cellular | User level | |
NG – Next generation | High processing power to enable IoT capabilities | ||
PRO - Professional | Mobile LTE Router LR241 with WiFi | Mobile LTE Router LR240 | Versatile routers with various interfaces |
ECO – economy | Access Point | Mobile LTE Router LR140 | Get a machine online |
Wieland Electric introduces an incredibly versatile cellular router with WiFi (RS232/RS485/DI/DO) in a compact housing (D/W/H: 102 x 23 x 97 mm) at an attractive price point. Stay connected by securely transmitting machine data through an encrypted VPN tunnel and seamlessly integrating remote machines or networks into your infrastructure. Discover a new era of connectivity with Wieland Electric's cellular router, the perfect solution for contemporary businesses.
FEATURES
- LTE Cat. 4 (↓ 150 Mbit/s, ↑ 50 Mbit/s)
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- 2x SIM cards for redundancy
- WiFi 2.4/5 GHz
- Works with Wieland‘s leading VPN portal wieService24
BENEFITS
- 3G/2G fallback ensures highest availability
- Securely separate your networks
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world
SECURELY TRANSMIT YOUR EQUIPMENT DATA
Our new Router supports IPsec, OpenVPN, and L2TP protocols, ensuring a versatile and secure networking experience. The benefits are clear: With this solution, you can easily set up a virtual private network (VPN) tunnel, enabling safe and invulnerable communication for your network.
PROTECT YOUR NETWORK INFRASTRUCTURE
The Router is equipped with two independent RJ45 ports, each offering speeds of 10/100 Mbps. This comprehensive system includes essential features such as Network Address Translation (NAT), routing, and firewall capabilities. The primary advantage of this solution is its ability to significantly enhance network security by effectively segregating your machine network from your company's infrastructure.
SIMPLIFIED DEVICE SETUP
The Wieland LR 241 Router offers Command Line Input (CLI) for advanced control and Secure Shell (SSH) for enhanced security. Experience streamlined commissioning, programming, and router operation, all without the need for specialized programming expertise.
Wieland Electric introduces an incredibly versatile cellular router in a compact housing (D/W/H: 102 x 23 x 97 mm) at an attractive price point. Stay connected by securely transmitting machine data through an encrypted VPN tunnel and seamlessly integrating remote machines or networks into your infrastructure. Discover a new era of connectivity with Wieland Electric's cellular router, the perfect solution for contemporary businesses.
FEATURES
- LTE Cat. 4 (↓ 150 Mbit/s, ↑ 50 Mbit/s)
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- 2x SIM cards for redundancy
- Works with Wieland‘s leading VPN portal wieService24
BENEFITS
- 3G/2G fallback ensures highest availability
- Securely separate your networks
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world
SECURELY TRANSMIT YOUR EQUIPMENT DATA
Our new Router supports IPsec, OpenVPN, and L2TP protocols, ensuring a versatile and secure networking experience. The benefits are clear: With this solution, you can easily set up a virtual private network (VPN) tunnel, enabling safe and invulnerable communication for your network.
PROTECT YOUR NETWORK INFRASTRUCTURE
The Router is equipped with two independent RJ45 ports, each offering speeds of 10/100 Mbps. This comprehensive system includes essential features such as Network Address Translation (NAT), routing, and firewall capabilities. The primary advantage of this solution is its ability to significantly enhance network security by effectively segregating your machine network from your company's infrastructure.
SIMPLIFIED DEVICE SETUP
The Wieland LR 240 Router offers Command Line Input (CLI) for advanced control and Secure Shell (SSH) for enhanced security. Experience streamlined commissioning, programming, and router operation, all without the need for specialized programming expertise.
NEXT GEN LINE – HIGH LEVEL
Exploit the full potential of IoT by relying on VPN routers with high processing power and interfaces. It opens the door to the world of IIoT by enabling the use of pre-configured user modules to extend the device’s features.
Meet the ER300 LAN router (RS232/RS485/DI/DO) & gateway – your global solution for connecting IP or serial devices to LAN networks via a WAN interface. Ideal for complex machinery and predictive maintenance, this compact device (D/W/H: 31 x 129 x 94 mm) offers incredible connectivity at an affordable price point.
FEATURES
- LAN VPN Gateway for industrial IoT applications
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- High processing power enables IoT capabilities
BENEFITS
- Master your machines with predictive maintenence
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world
SECURELY TRANSMIT YOUR EQUIPMENT DATA
Ensure the secure transmission of your equipment data with confidence. Our router offers essential features, including support for Node-RED. This capability allows you to swiftly preprocess and transmit data, ensuring a seamless and secure flow of information. Your equipment data is in safe hands, and your operations run more efficiently than ever.
PROTECT YOUR NETWORK INFRASTRUCTURE
Experience a new level of secure communication.Our router comes equipped with a comprehensive set of features, supporting IPsec, OpenVPN, L2TP, and PPTP protocols. These features allow for a quick setup of a virtual private network (VPN) tunnel, ensuring your communication remains safe and invulnerable. Say goodbye to worries about data security, and welcome the peace of mind that comes with our advanced networking solution.
SIMPLIFIED DEVICE SETUP
Discover the convenience of streamlined networking. The Router offers essential features such as Command Line Input (CLI) and Secure Shell (SSH) capabilities, providing you with advanced control and enhanced security. The benefits are clear: You'll save valuable time during the commissioning, programming, and operation of your routers. Plus, there's no need for specialized programming expertise, making it accessible to users of all levels. Enjoy the simplicity and efficiency of our networking solution.
LAN-2-LAN industrial routers of the v3 series enable safe and easy remote maintenance or control of systems, machines or entire LAN networks via an existing network. The enormous flexibility makes the SmartFlex series routers unique: There are a large number of variants with different features in plastic or metal housings. As special features, the SmartFlex series routers have an optional PoE and a microSD card slot, which opens up additional storage space.
The industrial router supports all common VPN technologies such as IPSec, OpenVPN or L2TP, with four simultaneous VPN connections possible. The connection to our VPN portal, which is set up with just a few mouse clicks, is particularly easy and secure.
FEATURES
- Powerful CPU and enhanced memory
- Extended operational temperature range from -40 °C to +75 °C + 10-60 VDC operation with transient and reverse polarity voltage protection
- MicroSD card holder, In/Out, USB Host
- Low power consumption mode for solar and battery power applications
- Optional industrial grade Wi-Fi
- Optional PoE PSE or PoE PD on ETH0 and ETH1
- Advanced security features
Wieland Electric introduces a versatile all-rounder cellular router designed for the EMEA region. This router is ideal for complex machinery and predictive maintenance, characterized by its compact size (31 x 129 x 94 mm) and an attractive price-performance ratio.
It offers high processing power for IoT capabilities, enables quick data preprocessing and secure data transmission, provides encrypted VPN tunnels for protected machine data transfer, and seamlessly integrates remote machines or networks into your infrastructure. With Wieland Electric's router, you stay up-to-date in the interconnected world.
FEATURES
- LTE Cat. 4 (↓ 150 Mbit/s, ↑ 50 Mbit/s)
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- 2x SIM cards for redundancy + eSIM ready
- LTE (ANT+DIV)
- Browser based flow editor Node-RED
- Works with Wieland‘s leading VPN portal wieService24
BENEFITS
- 3G/2G fallback ensures highest availability
- Securely separate your networks
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world
SECURELY TRANSMIT YOUR EQUIPMENT DATA
The LR 340 router offers robust support, including IPsec, OpenVPN, L2TP, and PPTP, ensuring a strong foundation for secure communication. The benefits are evident, with the capability for a rapid and secure setup of a virtual private network (VPN) tunnel, providing a safe and invulnerable means of communication.
PROTECT YOUR NETWORK INFRASTRUCTURE
The Router comes equipped with two independent RJ45 ports, each capable of operating at 10/100 Mbps, ensuring high-speed connectivity. Additionally, it offers essential features like Network Address Translation (NAT), routing, and firewall capabilities. The primary benefit of this configuration is the elevated level of network security it provides by effectively segregating your machine network from your company's infrastructure. This separation adds an extra layer of protection to your data and operations, enhancing overall network security.
SIMPLIFIED DEVICE SETUP
Our router offers key features, including Command Line Input (CLI) and Secure Shell (SSH), which provide advanced control and enhanced security. These features collectively contribute to the efficiency and security of the system. The benefits of this setup are evident as it significantly reduces the time required for commissioning, programming, and day-to-day router operation. Moreover, it eliminates the need for specialized programming knowledge, making the solution accessible to a wider range of users, and thus streamlining the overall process.
Mobile routers from the v3 series enable secure and easy connection of systems, machines or entire LAN networks to the Internet via mobile communications. They offer powerful hardware with more storage space and a larger range of functions such as the Node-RED development tool. The enormous flexibility makes the SmartFlex series routers unique. As special features, the SmartFlex series routers have an optional PoE and a microSD card slot, which opens up additional storage space. For individual adjustments, numerous router apps are available for devices in the SmartFlex series, which expand the router functions.
FEATURES
- Powerful CPU and enhanced memory to support high demand customer applications
- Extended operational temperature range from -40 °C to +75 °C
- 10-60 VDC operated with transient and reverse polarity voltage protection
- Flexible Port options, such as 3-port Switch, Ethernet and RS232/422/485 serial ports with isolation
- MicroSD card holder
- Low power consumption mode
- Optional industrial grade WiFi
- Advanced security features