SAFETY CONTROLLER 

samos® PRO COMPACT

samos® PRO COMPACT is the programmable, modular, and flexible safety controller for your machinery and equipment.

samos_pro_compact

Safety – all in one

You want to implement machine safety easily and benefit from various functions? With samos® PRO COMPACT we provide performance, flexibility and safety in only one device. In addition to inputs of up to 70 kHz, our compact power pack has a switching capacity of 4 A and numerous interfaces. This makes samos® PRO COMPACT not only a safety controller, but also a real all-rounder for your application.

Our controller has special libraries in the software with first-class added value.

  • Motion
  • Presses
  • Muting
  • Analog
  • Combustion technology

OUR COMPACT POWER PACK 
SAFE, POWERFUL AND FLEXIBLE

70 kHzinput
4 Aswitching power
45 mmOverall width

safely Certified 

samos® PRO COMPACT is also certified for your safety application.  
 

  • Presses (EN 692/EN 693)
  • Process industry (EN/IEC 61511)
  • Combustion plants (EN 50156/EN 746)
  • Elevators (EN 81/20, EN 81/50)

 

Scalable for your machine

Thanks to its high scalability, samos®PRO COMPACT is suitable for any system. Thus, our safety controller can also be adapted to your machine size. 

Comfortable communication

Integrated Ethernet protocols ensure the communication of your machines. 

Integrated in the base module: 

  • PROFINET I/O
  • EtherNet/IP
  • Modbus TCP

Via external gateways: 

  • CANopen
  • PROFIBUS
  • EtherCAT

Flexible due to numerous interfaces

In addition to the Ethernet interface, samos®PRO COMPACT has mini USB and SD card ports. Therefore, your machine can be flexibly programmed and programs can be quickly duplicated or exchanged. This speeds up commissioning and reduces machine downtimes enormously. 

Quickly programmed
verified easily

In combination with our intuitive software samos®PLAN 6, the verification of your machine becomes a child's play. Instead of programming safety functions, we rely on parameterizing with certified function blocks to simplify the approval process for you. 

EASY PROGRAMMING 

samos® PLAN 6

Programming made easy! Try our license-free programming software samos® PLAN 6 for the samos® PRO COMPACT series.  

samos® PLAN 6 assists PLC programmers, electrical design engineers, and developers with the planning, validation, verification, and documentation of the safety application. Access samos® PLAN 6 directly here.

samos® PLAN6

TECHNICAL DATA 

Overall width45 mm
Switching power4 A
Inputs/outputs16 safe inputs, 4 safe outputs
Terminal clampsScrew terminals or push-in terminals
Working temperature-25°C to +65°C
Storage temperatureUp to +75°C
Integrated Ethernet protocolsPROFINET, EtherNet/IP und Modbus TCP

 

SAFETY FROM ALL OVER THE WORLD

remote maintenance

You are connected to your system worldwide and save expensive service calls with samos®PLAN 6 and the integrated ethernet interface.

  • Initial diagnosis via LEDs, touch panels or PLC
  • Remote diagnosis via integrated ethernet
  • Remote access to samos® PRO via VPN router
  • Remote via LAN, WLAN or mobile phone
  • Fast troubleshooting during machine downtime
  • Advanced security against manipulation

SPECIAL LIBRARIES: ALSO SUITABLE FOR YOUR APPLICATION 

SAFE ANALOG PROCESSING

No matter whether you want to evaluate, monitor or visualize analog sensors for level monitoring, minimum/maximum pressure, flows and quantities of media of any kind, temperature monitoring or simply external universal transmitters - we offer you TÜV certified function modules for monitoring:

  • Safe Limits
  • Safe Relations
  • Safe Differences
  • Safe Ranges

More Information

SAFE MOTION MONITORING

samos® PRO COMPACT is also the right choice for safe speed, direction and position monitoring. Verify your machine one-to-one according to the standard with our motion library. 

  • Reliable standstill monitoring
  • Safe direction
  • Safe speed range
  • Safely limited speed
  • Safe speed monitoring
  • Safely limited position

More Information

DOWNLOADS

COMPACT SAFETY - samos® PRO COMPACT - Brochure

0881.1 | 985 KB

SAFE ANALOG MODULE - samos®PRO COMPACT - Product Information

0866.1 | 1 MB

SAFE MOTION - samos®PRO MOTION - Brochure

0865.1 | 2 MB

Safety - Catalog

0860.1 | 53 MB

Safety Manual Functional Safety - Brochure

0424.1 | 13 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 999