INDUSTRIAL ETHERNET

WIENET Switches

You require a high-quality network infrastructure to build your secure and stable network that is ideally suited to your requirements and enables error-free communication.
 

Unmanaged Switches

Unmanaged switches are the simple way to introduce Industrial Ethernet. The devices are ideally suited for smaller networks without diagnostics requirements. The switches of the wienet UMS series are fully capable for continuous operation in an industrial environment – thanks to high EMX immunity, robust metal housing and a wide temperature range.

Industrial Protocol Switches

The Industrial Protocol switches are the introduction to the world of managed switches. With their functions adapted to Industrial Ethernet protocols, these switches are ideally suited for your Profinet, Ethernet IP or Modbus-TCP network. Switches of the wienet FS series are certified and can be integrated in the bus topology as active subscribers.

Managed Switches

Wienet managed switches enable optimum control and diagnostics of the industrial Ethernet network. Knowledge of the network load is a key element for error-free data traffic. Configurable ring structures allow redundant topologies and increase network availability. Integrated Ethernet technologies, such as VLAN Tagging, Quality of Service, and Port Trunking, offer various possible ways of optimizing the network. With Power over Ethernet (PoE), the ports of the Ethernet switches also provide connected devices with energy.

DOWNLOADS

SECURELY NETWORKED - wienet SWITCHES - Brochure

0801.1 | 13 MB

IIoT-CLOUD-SERVICES - Brochure

0802.1 | 1 MB

Interface - Catalog

0800.1 | 48 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsSafetyConnectivityCommunication
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
Contacts
BackContactsCallback ServiceCustomer SupportTechnical SupportWieland in GeneralWieland International