TIMER AND SWITCHING RELAYS

Time and Switching Relays flare TIME

The electronic flare TIME timer relays are ideal for controlling functional processes to the nearest second for standard, monitoring, and control tasks. Depending on the application, timers are available as multi-voltage and multifunctional relays. Choose between top-hat rail and front panel mounting.

VERSATILE AREAS OF APPLICATION 

The flare TIME family features impressive universal usability in industrial automation. Up to 8 functions in a single relay cover every requirement and reduce warehousing costs. The flare TIME series is mainly used in bakery machinery, industrial washing machines, elevators, escalators, and access controls.

TECHNICAL DATA

 

Ambient temperatures-25°C to + 60°C
Very high degree of interference immunity 
Output relays match the utility categoryAC-15 and DC-13
Contact loadUp to 16 A
Type-specific timer relay functionsON delay, OFF delay, symmetrical ON and OFF delay
Type-specific interval relaysInterval ON, interval ON 0.5 s (rising edge), interval OFF, interval ON and OFF
Type-specific impulse generatorsSymmetrical and adjustable pause start, symmetrical and adjustable pulse start
Type-specific watchdogCyclical signal monitoring
Type-specific impulse relaysON delay with pulse output, stepping relays (rising edge), stepping relays inverted (rising edge)
Contacts partially adjustable depending on type1-2 delayed changeovers, 1 immediate changeover
Type-specific nominal voltageMulti-voltage AC/DC 24 to 230 (240) V
Type-specific featuresRemote potentiometer connection, dual contact points (bridged internally) for through-wiring, setting digital (D) or analog (A)
HousingInstallation housing 22.5 mm

 

DOWNLOADS

Interface - Catalog

0800.1 | 48 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995