DIN RAIL TERMINAL BLOCKS WITH TENSION SPRING CONNECTION 

fasis WKFN 

The DIN rail terminal blocks with tension spring technology: fasis WKFN are easy to operate, and save time and costs with wiring and warehousing. The fasis WKFN product range also guarantees vibration-proof and maintenance-free clamp connections with high contact forces.

VIBRATION-PROOF & MAINTENANCE-FREE


The fasis WKFN series has been designed for use in machinery and plant construction as well as for areas subject to explosions.

Our spring-loaded DIN rail terminal blocks – fasis WKFN boast the following impressive attributes: 

  • Vibration-proof tension spring connection
  • Wires can be connected with and without end ferrule
  • Easy to handle:
    • Insert screwdriver
    • Connect wires conveniently
  • Two-row, plug-in jumper channel
  • Diverse testing options
    • Integrated test socket
    • Pluggable test adapter

fasis CON is a DIN rail terminal block system with a pluggable output.
fasis CON is a fully compatible part of the established fasis WKFN system. Both the terminal and the plug connector possess the high-performance features of fasis WKFN.

Video fasis WKFN

TECHNICAL DATA

 

Connection cross-sectionsUp to 35 mm2
Rated currentUp to 125 A
Rated voltageUp to 1000 V

DOWNLOADS

DIN RAIL TERMINAL BLOCKS - selos + fasis - Catalog

0500.1 | 16 MB

AT A GLANCE - selos + fasis - Brochure

0511.1 | 4 MB

We can help you with your planning.
Wieplan CLICK2BUY                                       

more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991