PCB TERMINALS 

wiecon®

Economic and secure connection of the highest quality. This simple wire connection is available in many different variants and impresses with its high contact reliability.

 Wieland also offers a wide selection in this area.

Wiecon_Leiterplattenklemmen

PCB terminals from Wieland combine many advantages 

They are :  

  • Space-saving and easy to use as only one component is required for the wire connection
  • Universal application

They also boast low contact resistance and a secure connection.

TECHNICAL DATA 

 

Cable cross-sections from0,14 mm² to 16 mm²
For currents up to 76 A
For voltages up to 1000 V
Connection technologyScrew, tension spring, or push-in 
Spacings2,5 mm to 10,16 mm 
Can be arranged in a gridYes
No Flame variants available Yes

DOWNLOADS

AT A GLANCE - Brochure

0580.1 | 6 MB

INSERTED FLAT - wiecon® Push In - Brochure

0553.1 | 3 MB

wiecon® - PCB Terminals and Connectors - Catalog

0550.1 | 13 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991