HMI ECO TOUCH PANELS

HMI ECO touch panels have become essential for all machines and systems as they are purposefully used for their visualization, operation, and diagnostics.

Together with the samos® PRO safety controller, they allow complete automation.

With the “MyLogo” campaign we are offering you a customized design with your own logo and individual color scheme.

HMI ECO TOUCH PANELS
Visualization, usability and diagnosis

All Advantages at one glance

  • Easy programming via Ethernet or USB client
  • Quick commissioning and setting via USB host
  • Seamless data exchange between the visualization software hmiPLAN and the planning software samos®PLAN6
  • Convenient data exchange with common PLC manufacturers with export and import functions
  • One project file for all sizes
  • Simple conversion between sizes
HMI ECO Touch Panel

Robust device
perfectly suitable for the industrial environment 

  • Extended temperature range:
    • From -10°C to 60°C (standard panels)
    • From -20°C to 60°C (on request)
  • Robust design: protected screen against jetted water (IP66)
  • Metal fasteners
Robust Device

communication
Easy data exchange 

  • Seamless data exchange between the visualization software hmiPLAN and the planning software samos® PLAN6
  • Convenient data exchange with common PLC manufacturers with export and import functions
  • Flexible communication due to connection with over 40 PLC and device manufacturers
Exchange between samos® PLAN and hmiPLAN

VNC functionality
comfortable operation via smartphones and tablets

Through the integration of Virtual Network Computing (VNC), we offer you flexibility in the control and monitoring of your machine. Commissioning, control and diagnostics are also possible via smartphones and tablets. It can also be used to authenticate users.  

Tablet with VNC functionality

TECHNICAL DATA

Resolutionup to 1024 x 768 pixels
Extended temperature rangefrom -10°C up to +60°C (standard)
from -20°C up to +60°C (on request)
DesignIP66/ Nema 4
Screen size4,3'', 7'', 10'', 12'' und 15''
Programmable menu pages> 7000

My logo
customer specific design

You have the choice! Personalize your panels in your design. From an order quantity of 100 panels, you decide on screen size, background colour, logo and your special printing.

GO DIRECTLY TO hmi PLAN

HMI plan

DOWNLOADS

wienet industrial automation

0810.1 | 6 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995