TRAY CABLE SYSTEMS

Powerbus podis® CON

The podis® CON power bus is the innovative solution in decentralized energy distribution.

Tray cable system

INNOVATIVE SOLUTIONS 

The podis® CON power bus is the innovative solution in decentralized energy distribution.

podis® is a modular, pluggable power bus system for decentralized energy distribution.

It simplifies:

  • Planning and configuration
  • Procurement and materials management
  • Installation and commissioning
  • Maintenance and service

in machine building and system engineering.

Connecting modules can be placed anywhere on the flat cable power bus, which enables energy to be fed in any desired position in order to achieve an ideal balance of the load on the cable.

To this end, the flat cable does not have to be stripped of its sheath or insulation; instead, it can simply be connected with the reliable piercing screws.

podis

Your time saving

Innovation through decentralised installation

The energy bus concept is decentralised in order to shorten the installation time in all project phases. This saves you time and effort during planning and projecting. 

Your advantages with decentralization:

  • Simple configuration
  • Short installation times
  • Fast commissioning
  • Flexible retrofitting
  • Easy expansion
  • Much less system downtime
  • On-site diagnosis
  • Maintenance-friendly, plug connection technology
  • Optimal maintenance and repair
65%Faster initial 
installation
88%faster
extensions
79%faster
modifications

PODIS® IN TIME COMPARISON

Convince yourself about the fast and safe installation of podis® cables. With their penetration contacting, you gain flexibility and benefit from time savings of up to 88% compared to traditional installation.

TECHNICAL DATA

 

Conductor5 or 7
VoltageUp to 690 V
CurrentUp to 63 A
Cross-section4 mm², 6 mm² and 16 mm²

DOWNLOADS

podis® - Solutions for Decentralized Automation - Broschure

0831.1 | 723 KB

POWER DISTRIBUTION - podis® 5G6 - Flyer

0835.1 | 525 KB

HELLO CHARGING - Flyer

0837.1 | 3 MB

podis® CON 7G4 - Manual

BA000369 | 3 MB

configurate your individual solution with our podis® PLAN software

read more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange callback