DIN RAIL TERMINAL BLOCKS WITH PUSH-IN CONNECTION 

fasis WTP

fasis WTP – our DIN rail terminal blocks with push-in connection. The series cleverly combines maximum efficiency with minimum size. The fasis WTP tool-free push-in connection technology is based on a smart holistic concept. It is designed for different wire cross-sections and has extensive accessories for a wide variety of extensions.

Fasis WTP

MAXIMUM EFFICIENCY

The fasis WTP DIN rail terminal blocks boast the following:

Quick wiring with push-in

  • Simply push in wires – done!
  • Tool-free wiring
  • Easy potential distribution
  • Two-row, plug-in jumper channel 

Efficient use of space in control cabinet

  • Required space of only 3.5 mm / DIN rail terminal block
  • Efficient use of space with Wieland multi-tier terminals – only 1.75 mm / signal
  • Required space for 100 signal passes: only 0.175 mm

Safe handling

  • With integrated push-button
  • No contact with live parts
  • Vibration-proof spring-cage technology
Fasis WTP Video

TECHNICAL DATA

Connection cross-sectionUp to 10 mm2
Rated currentUp to 57 A
Rated voltage Up to 1000 V

DOWNLOADS

DIN RAIL TERMINAL BLOCKS - Catalog

0500.1 | 8 MB

DIN rail terminal Blocks - selos + fasis - Brochure

0511.1 | 5 MB

Flyer EX Applications

0514.1 | 1 MB

we can help you with your planning
Wieplan CLICK2BUY                                       
more
CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials