FSC WIRING SYSTEM 

wiecon® FSC 

The modular FSC wiring system with its one-way pluggability is an easy-to-handle form of control cabinet wiring for serial system engineering.

The FSC module combines the feed-through and distribution of signal cables in a particularly compact form and allows coded plugging with nearly unlimited variety.

 

FSC

FAST & PERFECT INSTALLATION

Series production of systems is optimized through the use of pre-assembled cables with coded plugs and customized PCBs.

The wiecon® FSC module bundles the benefits of all areas to create a contemporary, optimized installation. With full testing of cables and codings, time and money can be saved during production without the need to use qualified personnel.

TECHNICAL DATA 

 

Nominal voltage 24 V DC
Nominal current 3 A 
Protection rating IP54
Number of poles UP to 6 
Coding Up to 32 coding options 
Slots 10/12/16
Electronics Customer-specific placement 
Approval UL/CSA

DOWNLOADS

wiecon® FSC - Brochure

0573.1 | 3 MB

AT A GLANCE - Brochure

0580.1 | 6 MB

INSERTED FLAT - wiecon® Push In - Brochure

0553.1 | 3 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991