PLUGGABLE PCB TERMINALS 

Pluggable PCB Terminals wiecon®

Compact like a terminal, but pluggable.

Pluggable PCB terminals are used especially in building technology as well as in air conditioning systems. Their compact design offers the additional advantage of pluggability.

compact & pluggable

With pluggable PCB terminals, the device is easier to service during wiring and device replacement.

Products are also available as a snap-in version for wall-mounted housings. Their small size makes these connectors particularly suitable for integration in the housing area.

TECHNICAL DATA

 

Cable cross-sections 0,14 mm² to 4 mm²
For currents up to 12 A
For voltages up to 250 V
Spacings3,5 mm to 5,0 mm 
Can be arranged in a grid Yes
Can be coded  Yes

DOWNLOADS

wiecon® - PCB Terminals and Connectors - Catalog

0550.1 | 13 MB

AT A GLANCE - Brochure

0580.1 | 6 MB

COMPACT POWER - wiecon® 8142 ZP - Brochure

0552.1 | 2 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991