THE POWERFUL 

REVOS POWER

revos POWER contact inserts and adapter units are designed for currents up to 100A, and are also available in mixed amperage contact versions – perfectly protected within the revos BASIC housing line. revos POWER is used in wind power plants, construction machinery, utility vehicles, machine building, control systems, and larger drives.

Revos Power

PERFECTLY PROTECTED

revos POWER combines power and control contacts in a single connector.

Revos Power Video

TECHNICAL DATA 

Connection technologyScrew, crimp
Rated currentUp to 100 A
Rated voltageUp to 690 V
Contact surfaceTin, silver
Protection ratingUp to IP65
Housing lineBASIC

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 42 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials