THE MULTI-POLE 

REVOS HD - 
Multipole Connectors

revos HD is the specialist for high-pole connections. The robust housings offer space for contact inserts with 15 to 64 poles and are designed for currents up to 10 A (as per DIN EN 17 5301-801). Alongside system engineering and machine building, revos HD also demonstrates its strengths in escalators, small motors, and injection molding machines.

Revos HD

THE MULTI-POLE SPECIALIST IN HARSH ENVIRONMENTS

revos HD boasts:

  • A high contact density
  • A reduction in control cabinet volume due to the compact design
  • Simple potential distribution with insulated connection comb
  • A wide variety of labeling options

revos HD is ideal for use in machine, control, and switching systems.

 

Revos HD

TECHNICAL DATA

Connection technologiesCrimp, screw
Rated currentUp to 16 A
Rated voltage250 V
Number of poles15, 25, 40, 64 / 10, 16, 32
Contact surfaceTin, silver, gold
Protection ratingUp to IP65
Pollution degree3
Temperature range-40 to +110 °C

 

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 42 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials