THE COMPACT 

revos DD

High contact density in the most compact footprint – this is what the space-saving contact inserts of revos DD offer. They fit in revos BASIC housing sizes 6/6H-, 10/10H-, 16/16H-, and 24/24H. Connection is made with high-quality turned crimp contacts and offers a connection range from 0.14 to 2.5 mm² at a rated voltage of 250 V.

Revos DD

High contact density even in the most confined spaces

revos DD therefore enables the choice of a smaller housing size. The user saves space without being restricted in terms of the number of poles. 

Revos DD Video

TECHNICAL DATA

 

Connection technologyCrimp
Rated current10 A
Rated voltage250 V
Rated impulse voltage2.5 kV
Pollution degree2 (3 in housing with IP54 and higher)

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 39 MB

revos cable glands - Brochure

0544.1 | 3 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991